Ceiling Cassettes

Ductless Ceiling Cassettes

Airedale’s Ductless Ceiling Cassette is the perfect solution for today’s energy efficiency and comfort concerns. Quiet operation above suspended ceilings, the cassettes are ideal for classrooms, offices, laboratories, conference rooms, or any environment where space is at a premium and low noise is essential. Depending on the needs of the area, these units provide the flexibility of cooling, heating, or both. This versatility eliminates compromising architecture or design, and cost savings are often discovered during building updates; the existing piping and or wiring can be utilized for installation.

Airedale by Modine CCW

Sizing
  • Chilled water cooling, 4 model sizes: 8, 12, 18, and 36 nominal MBH
Features
  • Zoned control flexibility, which greatly reduces energy costs
  • Electronically Commutated (EC) Motor on all sizes
  • Potentiometer or 3-10Vdc motor speed control
  • Noise levels so low that those in the room won’t know the unit is running
  • Units fit easily into new or existing buildings
  • Branch duct knock-outs built-in to connect to remote outlets
  • Fresh air knock-outs for ducted outside air connections
  • Built-in condensate pump to transport all moisture to local drain
  • UL60335 Compliant
  • Designed, Engineered & Assembled in the USA
Options
  • Microprocessor controller with BACnet or Modbus protocol capability as well as optional wall-mounted touchscreen thermostat
  • Hot water heating or electric heat can be provide by factory installed
  • Hot water coil freeze protection sensor – when the sensor detects a freeze up condition it will force the flow control valve open and prevent the fan from running
  • Disconnect switch allow the unit to be disconnected from the power supply prior to maintenance
  • MERV 10 or MERV 13 filters without degradation in airflow performance
Accessories
  • Fresh air duct collars
  • Supply air duct collars
  • Shroud to provide a finished look to the Cassette unit when installed lower than the suspended ceiling
  • Valve packages for chilled water and hot water models
  • Mechanical and digital thermostats
The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.