MultiChill Propane

MultiChill™ Propane

MultiChill™ Propane is Airedale by Modine’s range of propane heat pumps, designed for modular installation. It further expands the MultiChill™ range to include ultra low global warming potential (GWP) refrigerant R290 (GWP 3) and is part of our sustainable range of cooling and heating solutions, offering class-leading efficiency for high water temperature applications up to 75°C.

  • Heat Pump Cooling Capacity: 35 – 73kW
  • Heating Capacity: 40 – 86kW
  • SEER up to 5.36
  • EER 2.86
  • SCOP W55 3.63
  • Ultra low GWP natural refrigerant propane (R290) GWP 3

Information about our Propane CPD can be found on our CPD Course page.

MultiChill™ Propane is Airedale by Modine’s range of propane heat pumps, designed for modular installation. It further expands the MultiChill™ range to include ultra low GWP refrigerant R290 (GWP 3) and is part of our sustainable range of cooling and heating solutions, offering class-leading efficiency for high water temperature applications up to 75°C.

MultiChill™ Propane is available as a modular system, enabling simple interconnection of up to 16 units in a 4 × 4 arrangement, delivering up to 1376kW of installed heating capacity. The controller can manage 16 MultiChill™ Propane units to deliver increased system efficiency, part load operation and redundancy.

Key Features

  • Cooling 35–73kW
  • Heating 40–86kW
  • Modular configuration with up to 16 units connected on the same water circuit
  • Up to 1376kW of installed capacity in modular configuration
  • Flexible and efficient operation
  • Water production up to 75°C
  • Operation guaranteed in ambient temperatures as low as −20°C
  • Optimized for ultra low GWP natural refrigerant R290 (GWP 3)
  • SEER of up to 5.36 and SCOP of up to 3.63

Intelligent Controls
The inbuilt, pre-programmed controller offers:

  • Auto-restart function
  • Timer on/off setting; day/weekly schedule
  • Display components status
  • Display queries, error codes and parameters
  • Two multi-authorisation control levels
  • Modbus connection as standard
  • Connection of up to 16 units in parallel
  • Suitable for remote use

Enhanced Features:

  • Ultra low GWP R290 (GWP 3)
  • High seasonal efficiency in heating and in cooling
  • Class A Eurovent
  • Silent mode and super silent mode for night operation
  • Modular solution.
Ref Circuits Nom. Cooling Capacity
(kW)
EER Nom. Heating Capacity
(kW)
COP SPL @ 10m
dB(A)
Dimensions (mm)
(H × W × L)
SEER (gross) SSCEE SCOP – W35 SSHEE – W35 SCOP – W55 SSHEE – W55 Weight (kg)
MCHP
R290 14.1
1 34.9 2.84 39.9 3.11 43.1 2240 × 1094
× 2384
5.36 211% 4.51 177% 3.54 139% 689
MCHP
R290 16.1
1 38.5 2.81 45.2 3.08 43.1 2241 × 1094
× 2384
5.2 205% 4.45 175% 3.51 137% 689
MCHP
R290 18.1
1 49.9 2.58 55.1 3.19 45.1 2242 × 1094
× 2384
4.73 186% 4.29 169% 3.39 133% 737
MCHP
R290 19.1
1 54 2.46 61.5 3.13 45.1 2243 × 1094
× 2384
4.58 180% 4.23 166% 3.38 132% 737
MCHP
R290 20.1
1 58.2 2.35 68.5 2.92 46.1 2244 × 1094
× 2384
4.36 171% 4.15 163% 3.36 131% 737
MCHP
R290 25.2
1 67.8 2.86 78.6 3.14 45.8 2240 × 1094
× 3402
5.47 216% 4.70 185% 3.63 142% 1001
MCHP
R290 30.2
1 72.7 2.64 85.9 46.8 46.8 2241 × 1094
× 3402
5.3 209% 4.54 179% 3.6 141% 1001
The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.