EdgeDX™
EdgeDX™ is Airedale by Modine’s best in class Direct Expansion (DX) CRAC for Edge sites.
- 25 – 85kW
- Net Sensible COP up to 3.0 – up to 30% better than major competitors
- Improve of PUE by 5-10%
- First Low GWP Refrigerant CRAC for North America
Best-in-class Efficiency
- Net Sensible COP up to 3.0, 20-30% better than major competitors
- EC Plug fan further improves matching of power with workload
- Improve of PUE by 5-10%
- Annual saving $2.5-3.6k for a ~80kw unit
Intelligent Control for Reliability & Efficiency
- Site-wide load sensing and capacity matching
- Continuous compressor, EEV and head pressure control to ensure best performance at all time and quick response to local work loads
- Event log and diagnostics for predictive maintenance
- Seamless integration into ACIS or 3rd party BMS
Environmental Leadership & Safety
- First Low GWP Refrigerant CRAC for North America
- Certified for UL60339-2-40 safety standard with A2L refrigerant
- Meeting USDOE efficiency standard
- Long-term protection of your investment
Most Compact Design
- 29.5” depth vs. competitors’ 35” or 40”, provides 5”-10” extra critical maintenance corridor space
- 15% to 20% narrower than competitors’ units
- 33%-53% lighter weight than major competitors, easier to install, less load on civil structure
Most Flexible Air Flow Direction
- Works with or without raised floor
- Up or down supply air
- Return with or without ductwork
- Significantly simplifies space design and reduce plenum cost (>$1k/unit)
- pGD1 LCD display with intuitive, user-friendly control functions
- Hydrophilic epoxy coated RTPF indoor coil delivers longer life and high-performance heat exchange
- Electric heating option up to 18kW with staged and solid-state control
- Flexible discharge and return air options to suit any site architecture
- 460v/60Hz/3-ph power supply
- MERV 8-11 air filter positioned on the coil face for reduced air pressure drops
- Electrode humidification option with reusable or disposable bottles and low, standard or high conductivity
- Quiet and cost-effective R454b scroll compressors in separate circuits for increased part load efficiency of larger units
- Energy saving backwards curved EC plug fans as standard, incorporated into the case to deliver a compact and easy to install unit
| Model | Cooling Cap.
(kw) |
SCOP | Air Flow
(cfm) |
Weight (lbs) | Dimension (DxWxH in inches) |
| ED/EU15_31 | 29.3 | 3.6 | 5,933 | 840 | 29.5x 57.5×76.4 |
| ED/EU18_35 | 36.1 | 3.4 | 7,840 | 1,025 | 29.5x 72.2×76.4 |
| ED/EU18_45 | 43.6 | 3.3 | 8,900 | 1,063 | 29.5x 72.2×76.4 |
| ED/EU22_50 | 52.1 | 3.3 | 8,900 | 1,233 | 29.5x 85.4×76.4 |
| ED/EU22_60 | 63.5 | 3.4 | 11,464 | 1,233 | 29.5x 85.4×76.4 |
| ED/EU25_65 | 71.2 | 3.3 | 11,464 | 1,396 | 29.5×100.4×76.4 |
| ED/EU25_80 | 84.7 | 3.2 | 11.464 | 1,471 | 29.5×100.4×76.4 |