EdgeAir™
EdgeAir™ is Airedale by Modine’s industry leading CRAH for Edge sites
- 50 – 300kW
- Slab coils for optimal air flow to achieve best efficiency
- Improve PUE by 2 – 3%
- EPOXY coated coil for longevity
Best-in-class Efficiency
- Slab coils for optimal air flow to achieve best efficiency
- EC Plug fan further improves matching of power with workload
- Reduced approach and increased waterside Delta T, optimized for high density data center environment
- Improve PUE by 2-3%, ~$1.5-3k for a ~200kw unit
Intelligent Control for Reliability & Efficiency
- Multiple PID control logic based on customer needs
- Site-wide load sensing and capacity matching
- Event log and diagnostics for predictive maintenance
- Seamless integration into ACIS or 3rd party BMS
Uptime and Durability
- EPOXY coated coil for longevity
- On-coil-surface air filter installation for simplest service
- Dual power source auto switch over option ensures availability
- Internal backup power for controllers
Compact & Flexible
- Left-hand or right-hand liquid piping connections
- Installation with or without raised floor
- Return with or without ductwork
- 35”-41” depth, providing ~6” extra critical maintenance corridor space
- Up to 30% narrower footprint to for flexible data floor layout
- 30%-50% lighter than major competitors, easier to install, less load on civil structure
- Controls valve option 2 port, 2×2 port (hybrid 3 port control) and PICV/energy valve
- High level side (LH or RH, detail with order) flanged to PN16
- LAN (local area network) for airflow management (redundancy control)
- Designed for close approach and wide waterside td’s to deliver high efficiency
- Low & high flow coil geometrics to optimize pressure drop
- Build-in ATS for dual power source backup
- Ultracap UPS for control circuit
- LH/RH fluid connections
- High capacity backward curved EC fans under floor to enhance airflow delivery and efficiency
- Supply or return air temperature control optimize PID loop
- Airflow management (contact pressure control)
| Model | Cooling Cap.
(kw) |
COP | Air Flow
(kcfm) |
Max ESP (in WC) | Weight (lbs) | Dimension (DxWxH in inches) |
| SO12D006CLBS | 60 | 30 | 9.1 | 1.43 | 707 | 35x 47.2×78 |
| SO18D010CLBS | 95.5 | 31.1 | 14.5 | 1.86 | 926 | 35x 70.9×78 |
| SO22D012CLBS | 122.0 | 27.9 | 18.6 | 2.04 | 1,084 | 35×86.8×78 |
| SO25D014CLBS | 142.1 | 30.2 | 21.7 | 1.83 | 1,194 | 35x 98.4×78 |
| SO31D018CLBS | 181.6 | 29.8 | 27.8 | 1.86 | 1,446 | 35x 122×78 |
| SO35D021CLBS | 208.8 | 29.4 | 31.8 | 1.66 | 1,584 | 35x 137.8×78 |
| SO35D024CLDS | 247.2 | 25.1 | 32.8 | 1.03 | 2,023 | 41.3x 137.8×78 |
| SO35D029CLDX | 286.9 | 23.2 | 38.2 | 0.46 | 2,294 | 41.3x 137.8×89.8 |