EdgeCab™
EdgeCab™ is our intelligent monobloc cabinet cooler with built-in economizer, ideal for Edge sites
- Using 2-stage compressor to achieve 20-30% better efficiency in real operation
- EEV as standard to optimize refrigerant cycle for better efficiency
- EC Plug fan further improves matching of power with workload
- Annual saving $400-550 for a ~5 ton unit
Intelligent Control for Reliability & Efficiency
- Integrated economizer under intelligent control to maximize free cooling operation
- Event log and diagnostics for predictive maintenance
- Seamless integration into ACIS or other remote monitoring/control system
- Multiple protocols, include BACnet
Environmental Leadership & Safety
- Low GWP refrigerant
- Long-term protection of your investment
Ruggedized & Compact Design
- Rugged enclosure to handle tough weather conditions outdoor
- Special package for low ambient operation
- Compact and light weight for easy installation
- Anti-vandalism enclosure and internal sensors
Flexible Installation and Air Flow Direction
- Works with most standard wall cut out layout
- Up or down supply air
- Exterior top hot air discharge to minimize impact to surroundings