EdgeChill™
EdgeChill™ is Airedale by Modine’s Free Cooling chiller optimized for Edge sites
- 100 – 300 tons
- Environment friendly low GWP refrigerant
- Integrated free cooling
- Up to 9 stages of compressors operation to achieve best in class partial load efficiency – up to 25% better than competitors
- Improve PUE by 10-15%
- Annual saving $15-25k for a ~500kw unit
Best-in-class Efficiency
- Up to 9 stages of compressors operation to achieve best in class partial load efficiency (15-25% better than competitors)
- EC Plug fan further improves matching of power with workload
- Optimized for maximum free cooling
- Improve of PUE by 10-15%
- Annual saving $15-25k for a ~500kw unit
Intelligent Control for Reliability & Efficiency
- Site-wide load sensing and capacity matching
- Continuous compressor, EEV and head pressure control to ensure best performance at all time and quick response to local work loads
- Event log and diagnostics for predictive maintenance
- Seamless integration into ACIS or 3rd party BMS
Environmental Leadership & Safety
- Low GWP Refrigerant
- Meeting USDOE efficiency standard
- A 500kw unit avoids 1500ton of CO2 emission annually through free cooling
- Certified for UL60339-2-40 safety standard
Compact & Quiet for Agile Deployment
- 38% less footprint area for the same cooling capacity vs. competition
- Quiet operation with <65db sound pressure at 10m and available extra quiet version can further reduce noise by 5-6db
Built-in Redundancy and Durability
- Multiple compressors working in groups and sequence to ensure backup
- Up to 3 independent circuits and standby pumps to provide in-unit redundancy
- Multiple chiller controlled through intelligent sequencer to provide system level redundancy
- Epoxy coated MCHX for best performance and longevity
- Concurrent free cooling maximizes energy saving
- Electronic expansion valves save compressors energy consumption
- Sequencing of compressors improve partial load efficiency
- EC fan reduces fan energy consumption
- Sequencing of chillers best matches load and maximizes free cooling
| Model | Cooling Cap.
(kw)* |
EER* | No. Of Fans | No. Of Refrig. Circuits | Weight (lbs) | Dimension (HxWxL in inches) | Noise (db)** |
| DCF032DR-08 | 326 | 12.3 | 8 | 2 | 7,920 | 103.1×86.6×189.8 | 64.4 |
| DCF039DR-10 | 400 | 12.5 | 10 | 2 | 8,546 | 103.1×86.6×234.5 | 64.6 |
| DCF049DR-09 | 490 | 11.1 | 10 | 2 | 9,923 | 103.1×86.6×235.4 | 59.3 |
| DCF058DR-11 | 572 | 11.2 | 12 | 2 | 14,229 | 103.1×86.6×279.9 | 59.7 |
| DCF066DR-14 | 650 | 11.9 | 14 | 2 | 16,650 | 103.1×86.6×324.5 | 59.9 |
| DCF075TR-16 | 737 | 11.8 | 16 | 3 | 18,260 | 103.1×86.6×369.1 | 60.4 |
| DCF082TR-15 | 829 | 11.9 | 16 | 3 | 19,846 | 103.1×86.6×369.1 | 61.4 |
| DCF093TR-18 | 910 | 11.6 | 18 | 3 | 20,264 | 103.1×86.6×413.6 | 61.0 |
| DCF103TR-21 | 1,010 | 11.5 | 22 | 3 | 22.654 | 103.1×86.6×502.8 | 62.1 |
*50°C/59°F delivered and return water temperature and 96°F ambient temperature. 100% water.
**Noise level are sound pressure at 10m distance. Regular version data shown. Extra quiet version can further reduce by 5-6 db.