MultiChill™ Propane
MultiChill™ Propane is Airedale by Modine’s range of propane heat pumps, designed for modular installation. It further expands the MultiChill™ range to include ultra low global warming potential (GWP) refrigerant R290 (GWP 3) and is part of our sustainable range of cooling and heating solutions, offering class-leading efficiency for high water temperature applications up to 75°C.
- Heat Pump Cooling Capacity: 35 – 73kW
- Heating Capacity: 40 – 86kW
- SEER up to 5.36
- EER 2.86
- SCOP W55 3.63
- Ultra low GWP natural refrigerant propane (R290) GWP 3
Information about our Propane CPD can be found on our CPD Course page.
MultiChill™ Propane is Airedale by Modine’s range of propane heat pumps, designed for modular installation. It further expands the MultiChill™ range to include ultra low GWP refrigerant R290 (GWP 3) and is part of our sustainable range of cooling and heating solutions, offering class-leading efficiency for high water temperature applications up to 75°C.
MultiChill™ Propane is available as a modular system, enabling simple interconnection of up to 16 units in a 4 × 4 arrangement, delivering up to 1376kW of installed heating capacity. The controller can manage 16 MultiChill™ Propane units to deliver increased system efficiency, part load operation and redundancy.
| Ref | Circuits | Nom. Cooling Capacity (kW) |
EER | Nom. Heating Capacity (kW) |
COP | SPL @ 10m dB(A) |
Dimensions (mm) (H × W × L) |
SEER (gross) | SSCEE | SCOP – W35 | SSHEE – W35 | SCOP – W55 | SSHEE – W55 | Weight (kg) |
| MCHP R290 14.1 |
1 | 34.9 | 2.84 | 39.9 | 3.11 | 43.1 | 2240 × 1094 × 2384 |
5.36 | 211% | 4.51 | 177% | 3.54 | 139% | 689 |
| MCHP R290 16.1 |
1 | 38.5 | 2.81 | 45.2 | 3.08 | 43.1 | 2241 × 1094 × 2384 |
5.2 | 205% | 4.45 | 175% | 3.51 | 137% | 689 |
| MCHP R290 18.1 |
1 | 49.9 | 2.58 | 55.1 | 3.19 | 45.1 | 2242 × 1094 × 2384 |
4.73 | 186% | 4.29 | 169% | 3.39 | 133% | 737 |
| MCHP R290 19.1 |
1 | 54 | 2.46 | 61.5 | 3.13 | 45.1 | 2243 × 1094 × 2384 |
4.58 | 180% | 4.23 | 166% | 3.38 | 132% | 737 |
| MCHP R290 20.1 |
1 | 58.2 | 2.35 | 68.5 | 2.92 | 46.1 | 2244 × 1094 × 2384 |
4.36 | 171% | 4.15 | 163% | 3.36 | 131% | 737 |
| MCHP R290 25.2 |
1 | 67.8 | 2.86 | 78.6 | 3.14 | 45.8 | 2240 × 1094 × 3402 |
5.47 | 216% | 4.70 | 185% | 3.63 | 142% | 1001 |
| MCHP R290 30.2 |
1 | 72.7 | 2.64 | 85.9 | 46.8 | 46.8 | 2241 × 1094 × 3402 |
5.3 | 209% | 4.54 | 179% | 3.6 | 141% | 1001 |