SpiraChill™ R32 Scroll Chiller and Heat Pump
215-1260kW
SpiraChill™ is Airedale by Modine’s scroll compressor chiller and heat pump solution and is part of our more sustainable range of cooling solutions, offering partial and full heat recovery on all models.
Available as cooling only or as a heat pump variant
SEER up to 5.0 (Heat Pump 4.89)
Optimized for R32 (GWP 675)
Excellent part-load efficiencies
Flexible and scalable
SpiraChill™ uses the latest in scroll compressor technology, optimized for lower global warming potential (GWP) refrigerant R32 (GWP 675), to offer excellent efficiency and versatility across a wide range of applications.
Suitable for both comfort and process applications, SpiraChill™ operates with an in-built sequencer that allows for up to 7 units to be grouped together (1 master and 6 slaves) delivering flexibility and scalability to our customers.
With scroll compressors that operate in up to 8 stages, SpiraChill™ offers excellent part-load efficiencies and highly accurate set-point control.
Optimized for R32, SpiraChill™ delivers SEERs of up to 5.0 (cooling only) and 4.89 (heat pump), making this a sensible, sustainable option.
| Chiller | Capacity | Max EER | Max SEER | Refrigerant | Compressor Type | Circuits |
| EXC High Efficiency Range with soundproofing | 225 – 1270kW | 3.17 | 4.89 | R32 | Scroll compressor | 2 – 4 |
| PRM Premium Range with soundproofing | 235 – 1260kW | 2.86 | 4.66 | R32 | Scroll compressor | 2 – 4 |
| EXC High Efficiency Range Cooling Only with soundproofing | 223 – 676kW | 3.23 | 5.0 | R32 | Scroll compressor | 2 |