TurboChill DCS Stainless Steel

TurboChill™ DCS
Stainless Steel

The stainless steel design provides the hydraulic capacity needed for direct liquid cooling systems, which are increasingly used in high-density AI deployments across hyperscale, colocation and neo-cloud data centers.

  • Corrosion-resistant material safeguards the integrity of the cooling loop, reducing contamination and build-up on the cold plates.
  • Designed for high-capacity environments, maintaining structural stability under extreme thermal loads while enabling precise filtration and fluid management.
  • Facilitates the elimination of in-rack, in-row and end-of-row coolant distribution units (CDUs), reducing system complexity.
  • Frees up space in the data center hall for additional IT racks.
  • Improves efficiency for optimized PUE.
  • Seismic Design Category D.

Turbocor® Compressor Expertise

Airedale by Modine’s TurboChill™ DCS Stainless Steel builds upon 20 years of Turbocor® compressor experience and more than 50 years of data center expertise.

Full System Solution

Airedale by Modine solutions combine intelligent system integration with expert in-territory support, to deliver exceptional performance and reliability.

The dedicated data center engineering team at Airedale by Modine has designed the TurboChill™ DCS Stainless Steel to deliver exceptional performance, reliability and efficiency for mission-critical environments.

Efficiency

  • Maintains structural stability under extreme thermal loads
  • Precise filtration and fluid management
  • Improved efficiency for optimized PUE
  • Space saving design to free up space for additional IT racks

Performance

  •  Variable capacity control
  • Operates effectively at very low-pressure ratios with liquid refrigerant pump installed
  • Supply water temperatures up to 26°C (79°F)
  • Oil free compressor for maximum heat exchanger
  • Corrosion-resistant material to safeguard cooling loop integrity

Reliability

  • Durable corrosion-resistant materials
  • Optimized thermal performance
  • Operational at up to 55°C (131°F) ambient temperatures (higher ambient profiles are available on request; unit excursion testing complete to 62°C (145°F))
  • Seismic Design Category D compliant
  • Up to 2MW cooling capacity
  • Enables high-performance cooling for high-density AI application
  • Eliminates the need for in-rack, in-row, or end-of-row coolant distribution units (CDUs), for improved efficiency
  • A clean system approach, designed for the integration of the operator’s water treatment system.
  • Materials selected for compatibility with, and to suit the specification of, the technology cooling system (TCS)
  • Fully packaged product with on board pumps sized for a primary only system, allowing faster deployment and delivery
  • Steel base, single-piece shipment
  • Interface location positions for ease of installation
  • Full controls optimization and integration
  • Optional separate power supply to allow pumps to be UPS backed for system resilience
  • Seismic-rated, allowing for deployment throughout territories
  • UL certified and CE marked versions
  • Layout and access allow for safe operation, maintenance and coordination with additional system equipment
  • Capability of complete, comprehensive factory acceptance testing (FAT)

Contact Us For More Information

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.