Sentinel® Vertical Unit Ventilator
The Sentinel® Vertical Unit Ventilator is the perfect solution for schools that have to improve the indoor air quality of their classrooms. It operates in conjunction with a school’s central chiller/boiler plant and is available in five models. The product is engineered to provide the proper amount of fresh air ventilation, and to enable schools to minimize their energy consumption.
Configurations include 6-Row Chilled Water (CW) only, 1-Row or 2-Row Hot Water (HW) only, 6-Row CW/HW in 2-pipe configuration, 6-Row CW and 1-Row or 2-Row HW in a 4-pipe configuration, and 6-Row CW and Plenum Mounted 5 to 18kW Electric Heat (Staged or Modulating SCR Control)
For climates where high humidity is present such as the Gulf Coast states, providing cool, comfortable air can be a challenge throughout the year. To provide the proper humidity control and maintain a comfortable room temperature in a classroom environment, the High Humidity ventilation options provide enhanced dehumidification capability.
Sizing
- Available model sizes 30, 40, 50 and 60 nominal MBH (750 to 2000 CFM)
Features
- Modulating economizer damper providing 100% free-cooling and minimum fresh air requirements
- Aluminized steel casing with a durable polyester powder coat paint finish
- 2” radial pleated disposable cotton and synthetic blend filter – up to MERV 13 filtration
- Front access to all components for ease-of-service
- Modine Controls System to maximize efficiency, reliability, and serviceability
- UL60335 Compliant
- Designed, Engineered & Assembled in the USA
For the High Humidity ventilation options:
- Dedicated outdoor air pretreatment dehumidification coil for humid outside air
- Dedicated outdoor air fan to ensure the specified volume of ventilation air is introduced to the space (up to 500 CFM)
- For freeze protection, a one-row hot water coil or electric heat is available
Options
- Energy Recovery Ventilation – preconditions outside air to reduce cooling/heating load on the unit, increasing efficiency
- BACnet compatible controls with the Modine Controls System
- Factory installed control valves and piping packages
- Three-speed switch
- Powered exhaust
- Needlepoint Bipolar Ionization
Accessories
- Wall sleeve and rear extension for customized solutions
- Discharge plenums
- Duct shrouds
- Outdoor louvers
- Side trims