ClassMate® Unit Ventilator
The highly-efficient ClassMate® Unit Ventilator is the quietest single-packaged product of its type on the market today. It’s engineered for efficiency, noise reduction, and a small footprint, featuring modulating EC Motors and an improved EER.
The ClassMate® DX Cooling and Heat Pump with STUDY Package increases acoustical performance and achieves the highest standard of noise reduction in the classroom.
More Information on Needlepoint Bipolar Ionization
Sizing
- Available in 24, 36, 48, and 60 nominal MBH
Features
- All models meet or exceed the DOE minimum requirement of 11.0 EER
- Uses Low Global Warming Potential (GWP) R-454B A2L refrigerant
- Advanced blower and compressor technologies for decreased sound and power output
- Modulating economizer damper providing 100% free-cooling and minimum fresh air requirements
- One-piece door with side air vents for quiet operation
- DX, Hot Gas Reheat, and Hot Water/Electric Heat coils fit inside a standard unit, reducing installation time and the need for optional equipment
- Aluminized steel casing with a durable and easily cleanable polyester powder coat paint finish
- 2” radial pleated disposable cotton and synthetic blend filter. Up to MERV 13 filtration
- Modine Controls System is available with BACnet compatibility option
- Front access to all components for ease-of-service
- UL60335 Compliant
- Designed, Engineered and assembled in the USA
Options
- Energy recovery wheel with up to 100% economizer capability
- Hot water, steam or electric heating
- Powered relief
- Hot gas reheat with head pressure control for dehumidification
- Hot water valve and piping packages
- Split configurations available
Accessories
- Humidity sensor
- Discharge plenums (acoustic option available)
- Outdoor louvers
- Side trims
- Vibration mat
- Duct shrouds
- Wall sleeve and rear extension for customized solutions
STUDY Package with Acoustic Plenum
- Offered with the ClassMate® single package vertical unit, this combination sets the bar high for acoustical performance.
- Modine conducted extensive sound attenuation research to develop this noise reducing design.
AIR 2-150 ClassMate® Product Sheet
AIR 2-136 STUDY Package Sell Sheet
AIR75-300 Classroom Acoustic Technical Reference Guide
AIR 2-104 ClassMate® Technical Manual
AIR 2-504 ClassMate®/SchoolMate® (R-454B) Installation & Service Manual
AIR 2-501 ClassMate®/SchoolMate® Installation & Service Manual
AIR 2-401 Airedale ClassMate® and SchoolMate® Revit Help
AIR75-405 School Products Color Guide
AIR 3-162 Case Study – Airedale’s ClassMate® Units Help Keep Seniors Comfortable and Healthy
AIR 3-161 Case Study – Airedale’s ClassMate® Units Help Keep Communal Spaces Comfortable
AIR 3-160 Case Study – ClassMate® by Airedale: IAQ Solution for Today and Tomorrow