Back to top

The new SmartCool™ i-drive 5-83kW - now launched

Exact control inverter technology  


Exact control inverter technology

After intensive research and development, the new inverter model features low specific fan power and reduced airside pressure drop. New levels of technology and engineering deliver up to 21% more cooling kW/m² than the nearest competitor units.

Optimised for high air return temperatures, the SmartCool™ i-drive provides accurate supply air temperature within a wide operating envelope from -20°C to 50°C. Constant pressure control is offered as an option and the unit is suitable for long pipe runs up to 100m. 


Request a brochure

If you would like to discover more about the SmartCool™ i-drive, please complete the form below to request a brochure.