High-Efficiency Chillers
Airedale by Modine offers a versatile range of high-efficiency chillers, including air-cooled, water-cooled, free cooling, and remote condenser options. With cooling capacities ranging from 20kW to 3MW, our solutions provide flexibility and reliability for mission-critical applications, ensuring optimal performance across diverse environments.
Industry-Leading Free Cooling Technology
Our expertise in free cooling enables us to deliver the most energy-efficient chillers on the market. Leveraging Turbocor® compressor technology, our systems maximize energy savings year-round, significantly reducing operational costs while enhancing sustainability.
Additionally, our microchannel coil technology plays a key role in reducing lifecycle costs, optimizing heat transfer efficiency, and lowering airside pressure drop – all while minimizing fan power consumption. This innovative approach ensures enhanced performance, greater durability, and superior cost-effectiveness for modern cooling demands.
Also see:
DCS Chillers >
Heat Pump Chillers >
800kW – 2MW
Ultra-high efficiency data center chiller, designed for colocation and hyperscale operations.
Up to 2MW
TurboChill DCS Stainless Steel provides the hydraulic capacity for direct liquid cooling systems, precise filtration and fluid management and Seismic Design Category D for global deployment.
106kW – 1100kW
Energy efficient air cooled R32 (GWP 675) scroll chiller offering free cool and wide span of cooling capacities
200kW – 3000kW
High capacity, water-cooled, R134a (GWP 1430) / R513A (GWP573) Turbocor® chiller with ESEER values of up to 8.98
500TR/ 1759kW
A low-energy, low-sound R513A (GWP 573) air-cooled screw chiller with a large cooling capacity.
1.85MW
The OptiChill DCS is available as a 1.85MW unit and utilizes R134a (GWP1430) refrigerant.