Education Products

89087f6b-41eb-44fc-bba1-72dcc48b67b7_image5947536034399506381

Energy efficient air cooled R32 scroll chiller offering free cool and wide span of cooling capacities

e64565f1-4411-4895-b03d-34c049b4f03d_Gallery-image-2

200kW – 1830kW

Air cooled R134a / R1234ze high efficiency, high capacity chiller with Turbocor compressor

22ac532a-34d9-4168-b4e6-1e04397919e8_image951121082915372463

Air cooled R513a / R1234ze high capacity chiller with Turbocor compressor and spray evaporator

NRK_3Taglie_NOLogo copy

6-46kW

An energy efficient, R410A optimised compact air cooled chiller with heat pump.

AHUs_thumb

Airedale’s sister company Barkell offer a comprehensive range of specialist high quality AHUs from 0.2 m³/s to +50m³/s.

Energy_upgrades_thumb

A comprehensive range of air cooled AC condensers and condensing units enables customers to purchase a complete solution for a wide number of split system applications.

ACIS_thumb

ACIS™ provides a simple and intuitive interface that facilitates a wide range of monitoring, reporting and diagnostic tools, putting the customer in complete control.

Contact Us to Learn More.