Precision Air Conditioning for Mission-Critical Environments
For over 50 years, Airedale by Modine has been a leader in mission-critical cooling, delivering cutting-edge precision air conditioning solutions for applications that demand close control and high-precision cooling.
Our advanced systems optimise performance and sustainability across a wide range of environments, including single-room servers, colocation facilities, hyperscale data centers, telecom switching stations, medical operating theatres, and clean rooms environments. Designed with flexibility in mind, our precision cooling units ensure reliable temperature and humidity control, preventing downtime and safeguarding critical operations.
Adaptable & Energy-Efficient Cooling Solutions
Airedale is a pioneer in precision air conditioning, offering an adaptable range of precision cooling units engineered for high-demand environments. Our systems provide cooling capacities from 6kW to 233kW, maximising energy efficiency and uptime while delivering precise air conditioning tailored to specific requirements.
Our CRAC (Computer Room Air Conditioning) units are available in a variety of cooling options, including DX, free cooling, dual cool, chilled water, and refrigerants R410A and R407C. Whether you require upflow or downflow configurations, our solutions integrate EC fans, Scroll compressors, and inverter compressors to enhance operational efficiency.
By combining innovative design with proven technology, we continue to set the standard in precision air conditioning, ensuring optimal cooling performance for mission-critical applications.
200 – 650kW
A revolutionary parametric data center fan array range, designed in collaboration with data center consultants, end users and contractors.
35kW – 1MW
An evolution of the SmartCool™ precision cooling range, meeting the increasing demand for ultra-efficient, large capacity precision cooling systems in colocation and hyperscale data centers.
11-233kW
High efficiency precision cooling system trusted by some of the world’s most demanding organisations and facilities. Offers unrivalled kW/m2 cooling power in an intelligent, versatile package.
5-83kW
SmartCool just got smarter. This inverter-driven iteration of the versatile Smartcool range offers exact control and superior efficiency.
28-60kW
The global reference in precision cooling, with installations spanning 4 continents with over 3000 applications delivered since 2005. Quiet, efficient close control in a compact, modular package.
31-98kW
EasiCool evo2 is a compact and flexible precision unit has been specifically designed to build on the global success of the EasiCool product family.
10kW – 67kW
High performance in-row solution which provides industry-leading cooling for its footprint from 10kW – 67kW with an EER up to 108.03