EdgeAir

EdgeAir™

EdgeAir™ is Airedale by Modine’s industry leading CRAH for Edge sites

  • 50 – 300kW
  • Slab coils for optimal air flow to achieve best efficiency
  • Improve PUE by 2 – 3%
  • EPOXY coated coil for longevity

Best-in-class Efficiency

  • Slab coils for optimal air flow to achieve best efficiency
  • EC Plug fan further improves matching of power with workload
  • Reduced approach and increased waterside Delta T, optimized for high density data center environment
  • Improve PUE by 2-3%, ~$1.5-3k for a ~200kw unit

Intelligent Control for Reliability & Efficiency

  • Multiple PID control logic based on customer needs
  • Site-wide load sensing and capacity matching
  • Event log and diagnostics for predictive maintenance
  • Seamless integration into ACIS or 3rd party BMS

Uptime and Durability

  • EPOXY coated coil for longevity
  • On-coil-surface air filter installation for simplest service
  • Dual power source auto switch over option ensures availability
  • Internal backup power for controllers

Compact & Flexible

  • Left-hand or right-hand liquid piping connections
  • Installation with or without raised floor
  • Return with or without ductwork
  • 35”-41” depth, providing ~6” extra critical maintenance corridor space
  • Up to 30% narrower footprint to for flexible data floor layout
  • 30%-50% lighter than major competitors, easier to install, less load on civil structure
  • Controls valve option 2 port, 2×2 port (hybrid 3 port control) and PICV/energy valve
  • High level side (LH or RH, detail with order) flanged to PN16
  • LAN (local area network) for airflow management (redundancy control)
  • Designed for close approach and wide waterside td’s to deliver high efficiency
  • Low & high flow coil geometrics to optimize pressure drop
  • Build-in ATS for dual power source backup
  • Ultracap UPS for control circuit
  • LH/RH fluid connections
  • High capacity backward curved EC fans under floor to enhance airflow delivery and efficiency
  • Supply or return air temperature control optimize PID loop
  • Airflow management (contact pressure control)
Model Cooling Cap.

(kw)

COP Air Flow

(kcfm)

Max ESP (in WC) Weight (lbs) Dimension (DxWxH in inches)
SO12D006CLBS 60 30 9.1 1.43 707 35x 47.2×78
SO18D010CLBS 95.5 31.1 14.5 1.86 926 35x 70.9×78
SO22D012CLBS 122.0 27.9 18.6 2.04 1,084 35×86.8×78
SO25D014CLBS 142.1 30.2 21.7 1.83 1,194 35x 98.4×78
SO31D018CLBS 181.6 29.8 27.8 1.86 1,446 35x 122×78
SO35D021CLBS 208.8 29.4 31.8 1.66 1,584 35x 137.8×78
SO35D024CLDS 247.2 25.1 32.8 1.03 2,023 41.3x 137.8×78
SO35D029CLDX 286.9 23.2 38.2 0.46 2,294 41.3x 137.8×89.8

Contact Us For More Information on our EdgeAir™

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.