EdgeChill

EdgeChill™

EdgeChill™ is Airedale by Modine’s Free Cooling chiller optimized for Edge sites

  • 100 – 300 tons
  • Environment friendly low GWP refrigerant
  • Integrated free cooling
  • Up to 9 stages of compressors operation to achieve best in class partial load efficiency – up to 25% better than competitors
  • Improve PUE by 10-15%
  • Annual saving $15-25k for a ~500kw unit

Best-in-class Efficiency

  • Up to 9 stages of compressors operation to achieve best in class partial load efficiency (15-25% better than competitors)
  • EC Plug fan further improves matching of power with workload
  • Optimized for maximum free cooling
  • Improve of PUE by 10-15%
  • Annual saving $15-25k for a ~500kw unit

Intelligent Control for Reliability & Efficiency

  • Site-wide load sensing and capacity matching
  • Continuous compressor, EEV and head pressure control to ensure best performance at all time and quick response to local work loads
  • Event log and diagnostics for predictive maintenance
  • Seamless integration into ACIS or 3rd party BMS

Environmental Leadership & Safety

  • Low GWP Refrigerant
  • Meeting USDOE efficiency standard
  • A 500kw unit avoids 1500ton of CO2 emission annually through free cooling
  • Certified for UL60339-2-40 safety standard

Compact & Quiet for Agile Deployment

  • 38% less footprint area for the same cooling capacity vs. competition
  • Quiet operation with <65db sound pressure at 10m and available extra quiet version can further reduce noise by 5-6db

Built-in Redundancy and Durability

  • Multiple compressors working in groups and sequence to ensure backup
  • Up to 3 independent circuits and standby pumps to provide in-unit redundancy
  • Multiple chiller controlled through intelligent sequencer to provide system level redundancy
  • Epoxy coated MCHX for best performance and longevity
  • Concurrent free cooling maximizes energy saving
  • Electronic expansion valves save compressors energy consumption
  • Sequencing of compressors improve partial load efficiency
  • EC fan reduces fan energy consumption
  • Sequencing of chillers best matches load and maximizes free cooling
Model Cooling Cap.

(kw)*

EER* No. Of Fans No. Of Refrig. Circuits Weight (lbs) Dimension (HxWxL in inches) Noise (db)**
DCF032DR-08 326 12.3 8 2 7,920 103.1×86.6×189.8 64.4
DCF039DR-10 400 12.5 10 2 8,546 103.1×86.6×234.5 64.6
DCF049DR-09 490 11.1 10 2 9,923 103.1×86.6×235.4 59.3
DCF058DR-11 572 11.2 12 2 14,229 103.1×86.6×279.9 59.7
DCF066DR-14 650 11.9 14 2 16,650 103.1×86.6×324.5 59.9
DCF075TR-16 737 11.8 16 3 18,260 103.1×86.6×369.1 60.4
DCF082TR-15 829 11.9 16 3 19,846 103.1×86.6×369.1 61.4
DCF093TR-18 910 11.6 18 3 20,264 103.1×86.6×413.6 61.0
DCF103TR-21 1,010 11.5 22 3 22.654 103.1×86.6×502.8 62.1

*50°C/59°F delivered and return water temperature and 96°F ambient temperature. 100% water.

**Noise level are sound pressure at 10m distance. Regular version data shown. Extra quiet version can further reduce by 5-6 db.

Contact Us For More Information on our EdgeChill™

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.