EdgeDX

EdgeDX™

EdgeDX™ is Airedale by Modine’s best in class Direct Expansion (DX) CRAC for Edge sites.

  • 25 – 85kW
  • Net Sensible COP up to 3.0 – up to 30% better than major competitors
  • Improve of PUE by 5-10%
  • First Low GWP Refrigerant CRAC for North America

Best-in-class Efficiency

  • Net Sensible COP up to 3.0, 20-30% better than major competitors
  • EC Plug fan further improves matching of power with workload
  • Improve of PUE by 5-10%
  • Annual saving $2.5-3.6k for a ~80kw unit

Intelligent Control for Reliability & Efficiency

  • Site-wide load sensing and capacity matching
  • Continuous compressor, EEV and head pressure control to ensure best performance at all time and quick response to local work loads
  • Event log and diagnostics for predictive maintenance
  • Seamless integration into ACIS or 3rd party BMS

Environmental Leadership & Safety

  • First Low GWP Refrigerant CRAC for North America
  • Certified for UL60339-2-40 safety standard with A2L refrigerant
  • Meeting USDOE efficiency standard
  • Long-term protection of your investment

Most Compact Design

  • 29.5” depth vs. competitors’ 35” or 40”, provides 5”-10” extra critical maintenance corridor space
  • 15% to 20% narrower than competitors’ units
  • 33%-53% lighter weight than major competitors, easier to install, less load on civil structure

Most Flexible Air Flow Direction

  • Works with or without raised floor
  • Up or down supply air
  • Return with or without ductwork
  • Significantly simplifies space design and reduce plenum cost (>$1k/unit)
  • pGD1 LCD display with intuitive, user-friendly control functions
  • Hydrophilic epoxy coated RTPF indoor coil delivers longer life and high-performance heat exchange
  • Electric heating option up to 18kW with staged and solid-state control
  • Flexible discharge and return air options to suit any site architecture
  • 460v/60Hz/3-ph power supply
  • MERV 8-11 air filter positioned on the coil face for reduced air pressure drops
  • Electrode humidification option with reusable or disposable bottles and low, standard or high conductivity
  • Quiet and cost-effective R454b scroll compressors in separate circuits for increased part load efficiency of larger units
  • Energy saving backwards curved EC plug fans as standard, incorporated into the case to deliver a compact and easy to install unit
Model Cooling Cap.

(kw)

SCOP Air Flow

(cfm)

Weight (lbs) Dimension (DxWxH in inches)
ED/EU15_31 29.3 3.6 5,933 840 29.5x 57.5×76.4
ED/EU18_35 36.1 3.4 7,840 1,025 29.5x 72.2×76.4
ED/EU18_45 43.6 3.3 8,900 1,063 29.5x 72.2×76.4
ED/EU22_50 52.1 3.3 8,900 1,233 29.5x 85.4×76.4
ED/EU22_60 63.5 3.4 11,464 1,233 29.5x 85.4×76.4
ED/EU25_65 71.2 3.3 11,464 1,396 29.5×100.4×76.4
ED/EU25_80 84.7 3.2 11.464 1,471 29.5×100.4×76.4

Contact Us For More Information on our EdgeDX™

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.