Back to top

Condensers & Condensing Units

Air cooled | DX | R410A | R407C

Air Cooled Condensers & Dry Coolers12-165kW (R410A) 12-195kW (R410A) 11-105kW (R407C)

  • Air cooled
  • HFC R410A
  • Micro channel coils
  • EC Fan
  • HFC R407C

Microchannel Condenser Range 12-165kW

With microchannel coil technology optimised for R410A refrigerant, the new air cooled Microchannel Condenser range has been designed to optimise performance and ensure the lowest possible life cycle costs.

Key technical data

• 12 – 165kW nominal cooling capacity
• Vertical or horizontal air discharge
• Single circuit
• 16 models
• 5 case sizes
• Designed and optimised for R410A refrigerant
• AC axial fans with optional EC fan technology
for more efficiency at part load
• Temperature range of -20°C up to 52°C with
extended temperature ranges down to -32°C
with a low ambient kit, and down to - 40°C with
an extra low ambient kit
• Equipped with the latest controls developed
by Airedale to facilitate automation and
optimisation of the system.

Air Cooled Condensers & Dry Coolers CR 12 – 195kW (R410A), C/CS 11 – 105kW DR10 - 100kW

Designed and optimised for R410A in 8 model sizes (CR) with total heat rejection 12-174kW. R407C range includes 10 model sizes (C/CS). Each unit is available in either horizontal or vertical air discharge orientation and have an extremely compact footprint and slimline design. Large surface area coil is ideally positioned to optimise airflow and heat transfer.

Units within the range are exempt from Ecodesign

Microchannel condenser range benefits

  • Increased heat transfer for increased efficiency
  • Microchannel coils have a smaller volume, lowering condenser coil refrigerant charge, by up to 75%. As such they provide a more environmentally friendly and cost effective solution.
  • Epoxy coated for corrosion protection and therefore longer life expectancy


Other units

  • Small footprint, low profile for minimum space claim
  • Floor mounted
  • Horizontal or vertical unit design for flexibility
  • Coil guards
  • Low sound levels
  • Discharge and liquid shut - off valves

Microchannel condenser range:

  • 12 – 165kW nominal cooling capacity
  • Vertical or horizontal air discharge
  • Single circuit
  • 16 models
  • 5 case sizes
  • Designed and optimised for R410A refrigerant
  • AC axial fans with optional EC fan technology for more efficiency at part load
  • Temperature range of -20°C up to 52°C with extended temperature ranges down to -32°C with a low ambient kit, and down to - 40°C with an extra low ambient kit
  • Equipped with the latest controls developed by Airedale to facilitate automation and optimisation of the system.



Make an Enquiry

Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).

Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

+44 (0)113 239 1000

Request call back




  • Related products

    • Ultima™ Compact Condensing Unit

      Ultima™ Compact Condensing Unit
      30kW - 150kW

    • Condensing Units (CU)

      Condensing Units (CU)
      3kW - 50kW

    • BluCube™

      BluCube™
      10-48kW