Back to top

Condensers & Condensing Units

Air cooled | DX | R407C

Condensing Units (CU)3kW - 50kW

  • Air cooled
  • Scroll Compressor
  • HFC R407C
  • Heat Pump

CU1 – CUS4 3 – 13k W / CUS5 – 12 14 – 35k W / CUS15 – 20D 40 – 50kW


Designed and optimised for R407C, this range of 20 air cooled condensing units and heat pumps covers the range of 3 – 50W in cooling mode. Head pressure control and mains isolator is standard, small footprint and slimline design are ideal for wall mounted installation.


Large surface area coil is ideally positioned to optimise airflow and heat transfer. Units feature axial flow fan assembly with low noise sickle type blades and inlet ring. External rotor motor allows the use of a low power output, single phase, speed controllable motor to power the fan.


Units are fitted with a thermostatic expansion valve and a check valve assembly to prevent short circuiting of refrigerant, together with a large capacity suction accumulator and a reversing valve.


  • Head pressure control optimising performance
  • Microprocessor system allows indoor unit to be matched to CU, communication via 2-wire link
  • Hot gas bypass valve for capacity control – this modulates down to 40% of full capacity
  • External rotor motor allows use of low power output single phase speed controllable motor with inbuilt thermal overload
  • Thermostatic expansion valve and check valve assembly prevents short circuiting of refrigerant
  • Scroll compressors for reduced sound, higher efficiency and lower electrical starting currents (CUS5 – 12 and CUS15 – 20D)
  • Head pressure control optimising performance
  • External rotor motor allows use of low power output single phase speed controllable motor with inbuilt thermal overload


CU1 – CUS4: 3 - 13kW total heat rejection

  • 8 models: Cooling only and heat pump variants
  • Reciprocating compressor
  • Wall mountable, freeing up floor space
  • Small footprint with slimline design
  • Head pressure optimising efficiency

CUS5 -- 12: 14 -- 35kW total heat rejection

  • 5 models: Cooling only and heat pump variants
  • Floor mounted for external location
  • Low profile
     

CUS15 -- 20D: 40 -- 50kW total heat rejection

  • 7 models: Cooling only
  • Scroll compressors for reduced sound, higher efficiency and lower electrical starting currents
  • Floor-mounted for external locations
    Small footprint



Make an Enquiry

Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).

Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

+44 (0)113 239 1000

Request call back




  • Related products

    • Ultima™ Compact Condensing Unit

      Ultima™ Compact Condensing Unit
      30kW - 150kW

    • Air Cooled Condensers & Dry Coolers

      Air Cooled Condensers & Dry Coolers
      12-165kW (R410A) 12-195kW (R410A) 11-105kW (R407C)

    • BluCube™

      BluCube™
      10-48kW