Back to top

Precision Air Conditioning

Air cooled | Water Cooled | DX | CW

EasiCool™6-64kW

  • Air cooled
  • HFC R410A
  • Water Cooled
  • Chilled Water
  • Scroll Compressor
  • EC Fan
  • HFC R407C
  • Upflow / Downflow

Overview

The EasiCool™ is a quiet, efficient, indoor precision air conditioning unit that maintains a precisely controlled air conditioned environment within the smallest possible footprint (the EasiCool™ typically offers up to 8% more cooling per kW/m² than our previous generation system).

An excellent value, modular package that is easy to install, the EasiCool™ is ideal for small computer rooms and other critical applications where performance and reliability are essential and space is at a premium. Providing exceptional configuration flexibility, the EasiCool™ enables you to tailor unit selection to your specific application.

An extensive 374 models offer a choice of:

  • Upflow and Downflow configurations
  • 17 capacity steps
  • Three cooling types: Air cooled, water cooled or chilled water
  • Three power supplies: 400V/50Hz (-0); 380V/60Hz (-1) or 220V/60Hz (-2)
  • 6 case sizes
  • Full function (cooling, heating and dehumidification) or cooling only
CW units within the range are exempt from Ecodesign, as are DX units when applied in process cooling applications (i.e. data centres). DX units within the range used in comfort cooling applications are non-Ecodesign compliant >12kW. Please refer to your Airedale account manager for full details

Efficiency

  • Up to 37% increase in EER and 8% more cooling kW/m² – compared with previous generation units
  • 70% more energy saving with EC fans optional on every unit
  • Up to 62% less power input on average with hot gas re-heat option
  • Over 50% energy savings when an EasiCool™ is applied with an Airedale free-cooling chiller compared with a conventional chiller

Flexibility

  • 50 - 100% variable capacity control with suction throttle valve option
  • Six case sizes; each fit through a standard door frame
  • Downflow or upflow configurations
  • Quiet scroll compressors minimise sound

Operational Costs


  • Single circuit systems for quick, simple and low cost installation, minimising multiple pipe work connections
  • Optimised evaporator coils for maximum capacity ensuring low cost per kW
  • Easy access to components from the front of the unit and full 360° unit access via detachable access panels

Quality / Reliability

  • Painted aluminium exo-frame that is extremely rigid
  • High efficiency G4 (EU4) rated, pleated disposable filters give superior high performance with lower airside pressure drops
  • 30mm acoustic insulation on all panels minimises sound levels for quieter operation

Features & Options

  • 76 DX (38 air cooled and 38 water cooled) and 34 chilled water models, in 6 case sizes
  • Tandem scroll compressors for reduced sound and part load efficiencies (models 20 - 64kW)
  • AV mounted, direct drive, speed controllable EC fan technology (models 6 - 26kW)
  • Variable humidification for precisely conditioned air
  • Full 360° service and maintenance access

Options

  • Hot gas re-heat efficiently re-heats cool air during dehumidification
  • Electric heating can be upgraded with thyristor control
  • Direct drive backward curved EC fan upgrade for all indoor and outdoor units



Make an Enquiry

Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).

Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

+44 (0)113 239 1000

Request call back
  • Providing your email address means you will receive occasional news about Airedale innovations, products and services before anyone else, we will never share or sell your details to third parties and you can easily unsubscribe at any time.


  • Related products

    • Ecotel™ DX

      Ecotel™ DX
      5-19kW

    • Ecotel™

      Ecotel™
      5-19kW

    • SmartCool™ Inverter Compressor

      SmartCool™ Inverter Compressor
      5-83kW

    • Ecotel™ FreeCool Fan Box

      Ecotel™ FreeCool Fan Box
      5-32kW

    • Ecotel™ Free Cool

      Ecotel™ Free Cool
      5-15kW