Cooling Solutions Tailored for Data Centers
When cooling is mission-critical, trust the experts in critical cooling solutions.
For over 50 years, Airedale by Modine has been at the forefront in data center cooling, pioneering highly efficient solutions that optimise performance and sustainability. Whether you’re operating a single-room server, a colocation facility, or a hyperscale data center, our cutting-edge cooling technology safeguards mission-critical assets and ensures seamless operation.
Standard & Bespoke Cooling Solutions
Our pre-configured cooling products offer ready-to-deploy options that streamline projects, minimising quotation and lead times – ideal for straightforward data center requirements.
For complex cooling challenges, our dedicated Data Center Solutions (DCS) Team designs bespoke systems that maximise efficiency, reliability, and sustainability, ensuring performance in an “always-on” industry.
Revolutionising Free Cooling Technology
Free cooling remains the cornerstone of chiller-based systems, making it the preferred choice for large-scale data centers.
As pioneers of Enhanced Free Cooling™, Airedale by Modine delivers up to 39% energy savings compared to standard methods – optimising operational costs while reducing environmental impact.
Edge Cooling Capabilities
Edge data centers are essential for meeting the demands of high connectivity, low latencies, and efficient data processing near the end-user – and effective cooling is critical.
Explore how our advanced Edge solutions are engineered for tackle the unique demands edge data centers face, and how we’re enabling smarter, more efficient operations.
Precision
200 – 650kW
35kW-1MW
11-233kW
High efficiency precision cooling system trusted by some of the world’s most demanding organisations and facilities. Offers unrivalled kW/m2 cooling power in an intelligent, versatile package.
5-83kW
SmartCool just got smarter. This inverter-driven iteration of the versatile Smartcool range offers exact control and superior efficiency.
10kW – 67kW
High performance in row IT cooling solution which provides industry-leading cooling for its footprint from 10kW – 67kW with an EER up to 108.03
Outdoor Chillers
200kW – 1830kW
Air cooled R134a / R1234ze high efficiency, high capacity chiller with Turbocor compressor
110kW – 1010kW
Energy efficient air cooled R410A scroll chiller offering free cool and wide span of cooling capacities
200kW – 1830kW
The ultimate high capacity, energy efficient, air-cooled chiller solution with enhanced free-cooling
110kW – 1010kW
DeltaChill DCS benefits from enhanced free cooling to maximise efficiencies in high temp settings.
1.85MW
The OptiChill DCS is available as a 1.85MW unit and utilizes R134a refrigerant.
Data Center Bespoke AHUs
Our custom data center AHUs are designed with durability and efficiency in mind, ensuring optimal performance and longevity.
Controls and DC Management
ACIS can save you energy, keep your site operational, reduce unplanned maintenance and help you determine the root cause of electrical events.
IQity™ is Airedale’s IoT-enabled technology framework, revolutionising how cooling is connected, controlled and automated at critical facilities.
Cooling AI™, Airedale’s patent-pending AI technology, maximizes efficiency, reduces energy consumption, and enhances operational stability for data centers.