ECO Dry Coolers
Engineered using the very best dry cooling technology and components, the ECO Dry Cooler family offers great efficiency and performance across a wide spectrum of capacities and applications. …
Air Cooled Condensers
Airedale offer a range of air-cooled condensers suitable for R410A and R407C, custom designed with a small footprint, low sound level and a slimline appearance. …
Data Centre Aisle Containment
Traditional open aisle data centres use perimeter PAC (precision air conditioning) or CRAC (computer room air conditioning) units to channel cold air up through a raised floor void via grilles positioned in front of the IT cabinets. This has significant disadvantages as there is no separation between the supply and return air and significant air movement within the room resulting in poor return air control. …
EcoChill Air Cooled
The EcoChill is an efficient, compact air cooled chiller that has Class A efficiency across the entire range, and is available as cooling only or as a heat pump variant. It is a very flexible solution that can be applied in either a commercial or domestic setting. It benefits from a small footprint, making it ideal for solutions with limited space. …
OptiChill™ & OptiChill™ FreeCool
Highly energy efficient, the OptiChill FreeCool offers more than 95% free-cooling over a year (cumulative hours, London, UK) and can save more than 50% of the energy consumed by a conventional chiller thus greatly reducing operational costs. For up to 30% of the year, the OptiChill FreeCool can operate purely in free-cooling mode, leading to Free-cooling EER's* of up to 75. …
DeltaChill R32
The DeltaChill R32 is an extremely energy efficient chiller. It combines quiet, cost effective scroll compressors and the latest fan technology applied in a modular V-frame coil design, with microchannel heat exchangers that lift efficiency even higher, whilst still minimising space claim. …
DeltaChill™ & DeltaChill™ FreeCool
A huge range of models provides exceptional flexibility, tailored exactly to your application allowing unit selection to be optimised for efficiency or footprint. …
TurboChill™ and TurboChill™ FreeCool Spray Evaporator
All units incorporate the latest Centrifugal TurboCor compressor technology including the low capacity TG230 compressor which uses R1234ze. These intelligent, self-optimising compressors enable 30 – 100% variable speed control with respect to maximum capacity and working conditions for tighter setpoint management and unbeatable efficiencies at part load. …
TurboChill™ & TurboChill™ FreeCool
The TurboChill™ delivers an industry-leading energy efficient cooling solution with capacity to deliver up to twice as much free-cooling as equivalent thermosiphon products. The addition of low GWP hydro-fluoro olefin (HFO) refrigerant R1234ze makes the TurboChill™ a highly sustainable option, which automatically receives two BREEAM points in recognition of its low global warming impact. …
ACIS™ provides the big picture at Brighton Digital Exchange
The latest installation of Airedale’s Building Management System, ACIS™ (BMS) has been completed at the new, data centre for Brighton Digital Exchange …