Balancing Redundancy with Sustainability to be Both Resilient and Efficient
Data centers run 24/7 and are now caught between the Service Level Agreements that demand 99.999% uptime and the ESG report that scrutinizes every kilowatt of energy used. Meanwhile, your board wants both redundancy and a path to net-zero emissions. Traditional wisdom suggests you can’t have both, as every redundant backup chiller and N+1 configuration pushes you further from sustainability targets. That wisdom is outdated because smart operators are rewriting the rules. They’re already achieving Tier 3 redundancy while driving PUE below 1.3. They’re meeting stringent uptime requirements without sacrificing their sustainability commitments. The old trade-offs no longer apply when …
Strategies To Maximize Cooling Efficiency
Cooling accounts for a significant share of data center energy use. Even modest efficiency improvements can lead to meaningful reductions in OPEX and carbon output. While IT hardware is advancing rapidly, cooling strategies often fall behind, hampered by legacy systems, siloed decision-making, and outdated assumptions. Airedale by Modine sees cooling efficiency as a system-level discipline, beginning with thoughtful design and continuing into day-to-day operation. This approach focuses on how components interact, systems scale with demand, and control strategies evolve over time. True efficiency results from aligning infrastructure, intelligence, and intent. Assessing the Efficiency Baseline Before you can improve, you need …